Model: F-POL-PC » View Series Overview

Fiber Polarization Controller, Male FC/PC Bulkhead Connectors

  • $612.00

Additional Photos

Application Notes

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.

User Manuals



Newport's Polarization Controllers are designed for those working with polarization sensitive devices and systems. The patented design, based on an all-fiber Babinet-Soleil compensator, can be used to generate any polarization state at the output from an arbitrary input polarization state. The rotatable fiber squeezer mechanism adds no intrinsic loss or back-reflection, and allows polarization adjustments in two quick and easy steps. In addition to their compact size, the controllers are insensitive to variations in fiber material, diameter or wavelength of the light passing through the fiber. The F-POL-PC bulkhead version includes an FC/PC fiber optic male connector on either side.