F-PM1550-C-3FCAPC

Model: F-PM1550-C-3FCAPC » View Series Overview

Polarization Maintaining Patch Cord, F-PM1550, 1550nm, 3m, FC/APC Connectors

  • $243.80

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The F-PM1550-C-3FCAPC Polarization Maintaining Fiber Patchcord uses F-PM1550 fiber for 1550 nm operation. This patch cord is 3 meter long with FC/APC connectors at both ends. FC/APC PM patchcords slow axis is accurately aligned to the connector key.

Model F-PM1550-C-3FCAPC
Fiber Type Single mode, polarization maintaining, jacketed, patchcord
Operating Wavelength 1550 nm
Index Profile Step
Cladding Diameter 125 ±1 µm
Coating Diameter 245 ±15 µm
Numerical Aperature 0.10-0.13
Connector Type FC/APC
Attenuation, Maximum ≤0.5 dB/km
Cut-off Wavelength 1290-1450 nm