The F-PM1550-C-1FCAPC Polarization Maintaining Fiber Patchcord uses F-PM1550 fiber for 1550 nm operation. This patch cord is 1 meter long with FC/APC connectors at both ends. FC/APC PM patchcords slow axis is accurately aligned to the connector key.
| Model | F-PM1550-C-1FCAPC |
|---|---|
| Fiber Type | Single mode, polarization maintaining, jacketed, patchcord |
| Operating Wavelength | 1550 nm |
| Index Profile | Step |
| Cladding Diameter | 125 ±1 µm |
| Coating Diameter | 245 ±15 µm |
| Numerical Aperature | 0.10-0.13 |
| Connector Type | FC/APC |
| Attenuation, Maximum | ≤0.5 dB/km |
| Cut-off Wavelength | 1290-1450 nm |