17-095-S-1

Model: F-MTC-C-3SMA » View Series Overview

High Power Density Patch Cord, 500-2100nm, F-MTC, 3m, SMA Connectors

  • $165.26

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The F-MTC-C-3SMA High Power Density Fiber Patch Cord uses F-MTC fiber with a protective jacket added. This fiber patch cord is 3 meter in length and has SMA connectors at both ends. It supports 500 to 2100 nm operation.

Model F-MTC-C-3SMA
Fiber Type Multimode, step index, power delivery, patchcord
Operating Wavelength 500-2100 nm
Index Profile Step
Core Diameter 365 ±10 µm
Cladding Diameter 400 ±10 µm
Coating Diameter 730 ±30 µm
Numerical Aperature 0.22
Connector Type SMA
Bandwidth 25 MHz/km