The F-MTC-C-1FC High Power Density Fiber Patch Cord uses F-MTC fiber with a protective jacket added. This fiber patch cord is 1 meter in length and has FC/PC connectors at both ends. It supports 500 to 2100 nm operation.
| Model | F-MTC-C-1FC |
|---|---|
| Fiber Type | Multimode, step index, power delivery, patchcord |
| Operating Wavelength | 500-2100 nm |
| Index Profile | Step |
| Core Diameter | 365 ±10 µm |
| Cladding Diameter | 400 ±10 µm |
| Coating Diameter | 730 ±30 µm |
| Numerical Aperature | 0.22 |
| Connector Type | FC/PC |
| Bandwidth | 25 MHz/km |