Ofs spool angle

Model: F-MTC » View Series Overview

High Power Density Fiber, Step, 500-2100nm, 365µm Core, 400µm Cladding

  • $21.42

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.

Technical References



The F-MTC(Mfg P/N: CF01493-52) High Power Density Fiber has a pure silica 365 µm core and a silica 400 µm cladding, providing an ultra-high damage threshold. In addition, a chemically bonded hard coat adds high strength and increases fatigue resistance. The fiber's low OH- content makes it most suitable for operation in the 500 to 2100 nm wavelength range. It can tolerate peak power density levels nearing 1 GW/cm2 and supports a 25 MHz/km bandwidth. This Step Index fiber has a 0.22 NA. Standard pricing is per meter.
Volume discount: 11 - 50 m with 15 %, 51- 100 m with 22 %, 101- 500 m with 25 %, > 501 m with 28 %. Discount applicable to continuous length of fiber only.

Model F-MTC
Fiber Type Multimode, step index, power delivery
Operating Wavelength 500-2100 nm
Index Profile Step
Core Diameter 365 ±10 µm
Cladding Diameter 400 ±10 µm
Coating Diameter 430 ±30 µm
Bend Radius 60 min./20 yrs. 29/47 mm
Numerical Aperature 0.22
Bandwidth 25 MHz/km