The F-MSD-T (Mfg P/N: BF04433) High Termperature Graded-index multi-mode fiber optic cable is optimized for transmission at 850 and 1300 nm. It has a 50 µm core and 125 µm cladding diameter, a 0.2 NA, and features large bandwidth and low attenuation. The polyimide buffer coating applied to this fiber extends it's upper operating range to +375°C and increases it's chemical and abrasion resistance, enabling their use in harsher environments. Standard pricing is per meter.
Volume discount: 11 - 50 m with 15 %, 51- 100 m with 22 %, 101- 500 m with 25 %, > 501 m with 28 %. Discount applicable to continuous length of fiber only.
| Model | F-MSD-T |
|---|---|
| Fiber Type | Multimode, graded index, high temperature |
| Operating Wavelength | 850/1300 nm |
| Index Profile | Graded |
| Spatial Mode | Multimode |
| Core Diameter | 50 ±3 µm |
| Cladding Diameter | 125 ±2 µm |
| Coating Diameter | 155 ±5 µm |
| Numerical Aperature | 0.2 |
| Attenuation @850/1300 nm | 3.2/1.2 dB/km |
| Bandwidth @850/1300 nm | 400/400 MHz-km |