17-095-S-3

Model: F-MSD-C-3FC » View Series Overview

Multi-mode Fiber Patch Cord, MSD-C, 850/1300nm, 3m, FC to FC Connector

  • $74.47

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The F-MSD-C-3FC is a 3 meter graded-index multi-mode fiber optic patch cord with protective jacket and FC connectors at both ends. It is optimized for transmission at 850 and 1300 nm and has a 50 µm core and 125 µm cladding diameter. Cabled patchcords have a 900 µm outer jacket, surrounded by a layer of Kevlar® strands for added strength and protection. An outer PVC cable jacket, 3 mm in diameter, provides additional environmental protection and an operating temperature of -20°C to +80°C.

Model F-MSD-C-3FC
Fiber Type Multimode, graded index, jacketed
Operating Wavelength 850/1300 nm
Index Profile Graded
Spatial Mode Multimode
Core Diameter 50 ±2.5 µm
Cladding Diameter 125 ±2 µm
Coating Diameter 245 ±10 µm
Numerical Aperature 0.2
Connector Type FC/PC
Length 3 m
Attenuation @850/1300 nm 2.3/0.6 dB/km
Bandwidth @850/1300 nm 600/600 MHz-km