Model: F-DF1500Y » View Series Overview

Erbium-Ytterbium Co-doped Optical Fiber

  • $50.00

Data Sheets



The F-DF1500Y Erbium-Ytterbium Co-doped Optical Fiber has exceptionally high ytterbium concentration and its patented, phosphorous-doped core. The ytterbium level creates a very broad and intense pump-band-enabling the use of a wide range of high power pump sources. The phosphate host-glass of the core facilitates efficient energy transfer from the ytterbium ions to the erbium ions to produce the desired output within the 1550nm window.
Standard pricing is per meter. Volume discount: 11 - 50 m with 15 %, 51- 100 m with 22 %, > 100 m 25 %. Discount applicable to continuous length of fiber.