The CYM-2R-A6.35 Cylindrical Lens Adapter is for 1/4 inch (6.35 mm) diameter cylindrical lenses. It places the center of the cylindrical lens at the CYM-2R's axis of rotation and has a location pin for quick installation.
| Model | CYM-2R-A6.35 |
|---|---|
| Type | Cylindrical Lens Mount |
| Max Width | 25.4 mm |
| Max Height | 6.35 mm |
| Edge Thickness | 3.00 to 7.36 mm |