CN26-40

Model: CN26-40 » View Series Overview

Rail Carrier, 40 mm Length, 1/4-20 Thread, X26 Series

  • $89.99
  • CN26-40 DWG-S

    CN26-40: THD A= 1/4-20

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.

Technical References



The CN26-40 Rail Carrier mounts to all four sides of a X26 Rail. It is 40 mm long with 1/4-20 holes.

Model CN26-40
Type Rail Carrier
Rail Width Family 26 mm
Thread Type 1/4-20
Material Steel