CAW13

Model: CAW11 » View Series Overview

Calcium Fluoride Window, 10.0 mm Dia, 1.5 mm thick, Uncoated

  • $99.00

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The CAW10 is a 10.0 mm in diameter and 1.5 mm thick Calcium Fluoride window. Calcium fluoride has a wide spectral range with high transmission (above 90%) between 0.25 µm and 7 µm, making it an excellent choice for deep UV to IR applications. CaF2 is also an ideal choice for excimer laser optics due to its low absorption and high damage threshold. For selected applications CaF2 can also be used without an anti-reflective coating as it has a low index of refraction leading to a low refracted light from the second surface.

Model CAW11
Material CaF2 (Vacuum UV Grade)
Diameter 0.39 in. (10.0 mm)
Thickness 0.059 in. (1.5 mm)
Antireflection Coating Uncoated
Surface Quality 40-20 scratch-dig
Surface Accuracy λ/2 @ 632.8 nm
Clear Aperture Central 90% of diameter
Diameter Tolerance +0.0/-0.1 mm
Thickness Tolerance ± 0.1 mm
Cleaning Non-abrasive method, acetone or isopropyl alcohol