The AJS8-100-02H Miniature Adjustment Screw has precision rolled threads for exceptionally smooth adjustment and higher sensitivity than standard micrometers. The AJS8-100-02H offers 0.25 inch (6.35 mm) precision travel obtained with hex-head adjustment, ideal for use with Newport optical mounts, stages, and most micrometer-compatible components. With sub-micron sensitivity, they are a cost-effective alternative to micrometers where position readout is not required. Engaging or disengaging our patented thread-pitch lock won't influence the screw position. High-precision 100 TPI, rolled stainless steel threads are mated with the collet and proprietary lubricant for stictionless movement. The standard 0.375 in. (9.5 mm) diameter collet is threaded with a nut for mounting to optical mounts and stages. Our patented thread-pitch lock secures the adjustment screw from turning by simply tightening a setscrew. The lock screw conveniently located on the end next to the drive screw. A single wrench is used for both adjustment and locking. KD.37 and KD.75 stainless steel knobs are available as an accessory.
| Model | AJS8-100-02H |
|---|---|
| Actuator Type | Adjustment Screw |
| Adjustment Screw Thread | 8-100 |
| Load Capacity | 10 lb (45 N) |
| Lock | Side Lock |
| Travel | 0.25 in. (6.35 mm) |
| Sensitivity | 0.71 µm |