Model: AJS100-2 » View Series Overview

Precision 100 TPI Adjustment Screw, 50.8 mm, Small Knob, Side Lock

  • $31.00
  • AJS100-2: A= 2.97 in. (75.4 mm), B= 2.00 in. (50.8 mm), THD C= 1/4-100

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.

Technical References



The AJS100-2 Adjustment Screw has precision rolled threads for exceptionally smooth adjustment and higher sensitivity than standard micrometers. The AJS100-2 offers 2 inch (50.8 mm) precision travel obtained with included small adjustment knob, ideal for use with Newport optical mounts, stages, and most micrometer-compatible components. With sub-micron sensitivity, they are a cost-effective alternative to micrometers where position readout is not required. High-precision 100 TPI, rolled stainless steel threads are mated with the collet and proprietary lubricant for stictionless movement. The standard 0.375 in. (9.5 mm) diameter collet is threaded with a nut for mounting to optical mounts and stages. A lock screw on the side secures the adjustment screw from turning.