The 9346-K Tiny Adjustment Screw is perfect if you need to build miniature mounts or positioners. We use these same screw sets in our pint-sized mounts, so you know you're getting the best quality. This ball tip adjustment screw has 80 threads per inch and 1.0 inch (25.4 mm) of travel with Hex-key adjustment. Built with the same proprietary process as our 1/4-80 screw sets, these screws feature tight tolerances and no excess grease, resulting in actuators with very smooth movement, high precision, and exceptional long-term and thermal stability.
| Model | 9346-K |
|---|---|
| Actuator Type | Adjustment Screw |
| Adjustment Screw Thread | 6-80 |
| Lock | Unbraked |
| Travel | 1.00 in. (25.4 mm) |
| Length | 1.38 in. (35.1 mm) |
| Style | Tiny Screw Set |
| Tip Style | Ball |