9342-K

Model: 9342-K » View Series Overview

Tiny Hex Adjustment Screw, 5.1 mm Travel, Ball Tip, 6-80

  • $25.88

Additional Photos

  • 934x_937x

    A = 0.57 in. (14.5 mm)

CAD Files

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The 9342-K Tiny Adjustment Screw is perfect if you need to build miniature mounts or positioners. We use these same screw sets in our pint-sized mounts, so you know you're getting the best quality. This ball tip adjustment screw has 80 threads per inch and 5.1 mm of travel with Hex-key adjustment. Built with the same proprietary process as our 1/4-80 screw sets, these screws feature tight tolerances and no excess grease, resulting in actuators with very smooth movement, high precision, and exceptional long-term and thermal stability.

Model 9342-K
Actuator Type Adjustment Screw
Adjustment Screw Thread 6-80
Lock Unbraked
Travel 0.20 in. (5.1 mm)
Length 0.57 in. (14.6 mm)
Style Tiny Screw Set
Tip Style Ball