9131SM

Model: 9131NF » View Series Overview

Singlemode Fiber Coupling Kit, FC and ST Connectors, 8-32 Thread

  • $1999.88
  • 20029131

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.

User Manuals



The 9131 Singlemode Fiber Positioner Kit includes the high resolution, high stability Model 9091 fiber positioner, an adjustable microscope-objective holder, and adapters for mounting FC and ST connectorized fibers. An 8-32 threaded mounting hole allows placement on any post or pedestal in your lab.

Model 9131NF
Type Fiber Positioner
Axes of Travel X, Y, Z, Θx, Θy
Travel (X, Y, Z) 3 mm
Travel, Angular 5 ° - θx, θy
Thread Type 8-32
Optical Axis Height 1.0 in. (25.4 mm)
Travel 3 mm
Resolution per 5 ° turn-X,Y Coarse 4.4 µm
Resolution per 5 ° turn-X,Y Fine 0.02 µm
Resolution per 5 ° turn-Z 4.4 µm
Resolution per 5 ° turn-Θx, Θy 231 µrad
Optical Input FC or ST Connector
Fiber Type Singlemode