The fiber launcher combines our Model 9051 XY fiber positioner with a modified Model 9807 mirror mount, resulting in an inexpensive five-axis multimode-fiber launcher with 4.4-µm resolution. The mirror mount contributes tilt and Z translation to the X-Y motion of the flexure mount, resulting in a total of five degrees of freedom.
| Model | 9095 |
|---|---|
| Type | Fiber Launcher |
| Axes of Travel | X, Y, Z, Θx, Θy |
| Travel (X, Y, Z) | 3 mm |
| Travel, Angular | 8 ° - θx, θy |
| Thread Type | Clearance hole for 8-32 or M4 screws |
| Optical Axis Height | 1.0 in. (25.4 mm) |
| Travel | 3 mm |
| Resolution per 5 ° turn-Z | 4.4 µm |
| Resolution per 5 ° turn-Θx, Θy | 107 µrad |
| Optical Input | Free Space |
| Fiber Type | Multi Mode |