9016

Model: 9016-M » View Series Overview

Tiny Fiber Positioner, Five Degrees of Freedom, M4

  • $449.88
  • 20029016

CAD Files



The 9016-M Tiny Fiber Positioner is similar to our Model 9091 single-mode-fiber positioner. It achieves superior stability by mounting a single stage within a solid base and following pure kinematic principles to move the stage. Five degrees of freedom are obtained with minimal slop or error. Perfect for applications where you need precision but don't have a lot of space. M4 mounting thread.

Model 9016-M
Type Fiber Positioner
Axes of Travel X, Y, Z, Θx, Θy
Travel (X, Y, Z) X, Y = 3 mm
Travel, Angular 5 ° - θx, θy
Thread Type M4
Optical Axis Height 0.38 in. (9.6 mm)
Travel 3 mm
Resolution per 5 ° turn-X,Y Fine 4.4 µm
Resolution per 5 ° turn-Z 4.4 µm
Resolution per 5 ° turn-Θx, Θy 347 µrad
Optical Input Free Space
Fiber Type Multi Mode