The 8310 Closed Loop Picomotor™ Actuator is ideal for applications where closed-loop control and absolute position calibration is required. With an integrated rotary encoder and forward and reverse limit switches, this unique device offers the best attributes of the standard Picomotor™ actuator -- <30-nm resolution, >5 lbs (22 N) of force along with set-and-forget long-term stability -- with the added benefits of exceptional accuracy and ±1-µm bi-directional repeatability over the entire half-inch travel range.
| Model | 8310 |
|---|---|
| Travel Range | 12.7 mm |
| Load Capacity | 5 lb (22 N) |
| Minimum Incremental Motion | <30 nm |
| Mounting | 0.375 in. shank |
| Operating Temperature | 10-40 °C |
| Style | Closed-Loop Picomotor Actuator |
| Connector Type | One Each: 15-Pin D and 4-Pin RJ-22 |
| Type | Closed Loop |