Model: 77664 » View Series Overview

Fiber Bundle Ferrule, 11mm, Custom Inner Dia, 0.38 inch Length

  • $83.00

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The 77664 Fiber Bundle Ferrule is an aluminum cylinder that attaches to the tips of fiber bundles, using set screws. Fiber ferrules can adapt your own fiber bundles, or replace lost ferrules. This 11 mm fiber ferrule has a custom inner diameter (must specify up to 8 mm maximum) and 0.38 inch length. 11 mm fiber ferrules give all our bundles a common external diameter of 11 mm (0.44 inch). This allows the same holders and positioners to be used for all bundles simplifying coupling and positioning.