Model: 77646 » View Series Overview

Focusing and Imaging Beam Probe for Fiber Bundle, Fused Silica

  • $219.00

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.

Technical References

User Manuals



The 77646 Focusing and Imaging Beam Probe focuses the output of our Fused Silica Fiber Bundles. The fiber bundle is placed one focal length from Lens 1, to produce a collimated beam. This collimated beam is focused one focal length from Lens 2 (not included). The working distance is 7 mm less than the focal length of Lens 2. Lens 1 is a 19 mm focal length, F/1.7 fused silica lens, and is included with the probe. Choose lens 2 from the Lens Ordering Information Table, based on the image magnification and working distance required. The nominal magnification is defined as the ratio of the focal lengths of Lens 2 to Lens 1. The Imaging Beam probe images the output from OrielĀ® Glass Fiber Bundles. It uses a complex lens (Lens 1) to collect the light, and a second lens, Lens 2, to re-image the end of the fiber bundle one focal length away. You can re-image at 1:1, 2 mm from the end of the probe, with the 40230 Lens. Or, form a larger image at greater distances. At 100 mm from the probe, the magnification is 12.5 and you can clearly see the individual fibers.