Model: 74126 » View Series Overview

UV-VIS Cornerstone™ 260 1/4 m Monochromator System, USB

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.

Technical References



The 74126 UV-VIS Oriel Cornerstone 260 1/4 m Monochromator is an economical, fully automated, multi-grating instruments with dual output ports and exceptional optical performance. This UV-VIS version has USB 2.0 communications and includes the 74062, 74063, and 74064 gratings as well as (2) 74001 Micrometer Driven Slit Assemblies. Simply program your filter, grating, and port changeover points, and walk away while Cornerstone 260 automatically scans from the UV through the VIS. Other standard features include a built-in electronic shutter, filter wheel control, and a family of interchangeable gratings and slits. The Cornerstone 260 uses an asymmetrical in-plane Czerny-Turner optical configuration. The input F/number is F/3.9. The resolution is 0.10 nm (dual grating instruments with a 1200 l/mm grating and 10 µm x 2 mm slit). Throughput is high and stray light is very low. We relied on our extensive research on optical flat black paints and baffles, and the use of high efficiency spherical mirrors and gratings to minimize surface reflections, and thus, stray light.

  • NT-pg42b
  • Optical design of the triple grating Cornerstone 260 1/4 m Monochromator.