Model: 70709 » View Series Overview

Laboratory Power Supply, +/- 15 VDC, 230 VAC

  • $413.00

Additional Photos

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The 70709 Laboratory Power Supply is a simple, low cost laboratory power supply. We use it to power our preamplifiers and detectors with built-in preamplifiers. It provides ±15 VDC at 300 mA, and 5 VDC at 2A. The ±15 V provides power for many instruments. The +5 VDC is used for our Oriel PbS and PbSe detectors to power their built-in bias supply, or other laboratory instruments requiring 5 VDC. 230 VAC, 50 Hz input.

  • Oriel Instruments

View All Oriel Instruments