Model: 6279NS » View Series Overview

450 Watt Xenon Arc Lamp, Ozone Free

  • $795.00

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.

Technical References



The 6279NS Xenon Short Arc Lamps closely matches the UV-VIS solar spectrum with a smooth continuum from UV-VIS. This 450 Watt Ozone Free Xenon lamp is filled with purified xenon at 5-20 bar. The pressure triples during operation. Xenon lamps operate with the anode at the top. The small intense arcs radiate like 5500-6000 K full radiators with some xenon lines superimposed. The xenon lines dominate between 750 and 1000 nm, but the spectrum is almost featureless through the ultraviolet and visible. Xenon lamps are popular for demanding absorbance and fluorescence applications involving source spectral scanning, and as high intensity broadband sources. Because of its sun-like spectrum, the xenon lamp is used for solar simulation.