The 625-RC2 Rod Mount Kinematic Mirror Mount is a rod-mountable device that provides vertical positioning flexibility and convenience for 2 inch (50.8 mm) diameter mirrors. It is compatible with Newport's rod models 40, 41, and 45 and incorporate the same stable kinematic design as our 600A Series Optical Mounts, with hardened kinematic contacts at all three support points. The 625-RC2 is configured with two high precision AJS Adjustment Screws for a ±10° adjustment range.
| Model | 625-RC2 |
|---|---|
| Type | Rod Mounted Mount |