Model: 5104 » View Series Overview

Nd:YAG Mirror, 1.0 in. Diameter, 1064 nm

  • $155.00

Additional Photos

CAD Files

Data Sheets

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The 5104 Nd:YAG Mirror is designed specifically for use with high-power Nd:YAG lasers operating in the 1-µm range. This 1.0 inch (25.4 mm) diameter mirror is suitable for use with almost all commercial lasers built today and can withstand up to 5 J/cm2 at 1.06 µm in a 10-ns pulse. The reflectivity is greater than 99% from 0° to 45° at 1.06 µm for all polarizations. In addition, these mirrors have a reflectivity of 40% for 633-nm light at angles of incidence up to 45°. This makes them especially convenient when you are using a HeNe laser as an alignment tool.