436 Actuator Sold Separately - SM-50 Micrometer Shown

Model: 436 » View Series Overview

Crossed-Roller Bearing Linear Stage, Solid Platform, 2 in. Travel, 1/4-20

  • $645.99

Additional Photos

  • 436-2-DW-G-S

    436: THD A= 1/4-20, B= 0.5 in., C= 1.0 in.

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The 436 High-Performance Low-Profile Crossed-Roller Bearing Linear Stages feature crossed-roller bearings running on ground steel V-ways to provide an attractive combination of high-resolution movement, low runout, and large load capacity. For stability, repeatability, and exceptionally smooth motion, actuators bear upon a hardened carbide insert. Springs provide preload against the actuator tip to eliminate backlash. To ensure consistently dependable performance, these stages are extensively tested in Newport’s Interferometric Quality Assurance Facility. A highly stable and rigid stainless steel actuator mounting system allows your choice of Newport’s manual or motorized actuators to be attached to the stage in either a left- or right-hand configuration. A non-influencing lock (also reversible for left handed configurations) similar to those used on our top of the line ULTRAlign™ Series provides positive stable positioning and guards against inadvertent adjustments. This solid platform version features a convenient array of 1/4-20 tapped holes and a 2 inch (50.8 mm) travel range. The stages are easily stacked for XY applications, and may be combined with our Model 360-90 Angle Bracket for XYZ configurations.

Model 436
Travel Requirements > 1.0 in. (25.4 mm)
Axes of Travel X
Travel 2.00 in. (50.8 mm)
Load Capacity 125 lb (556 N)
Bearings Crossed-Roller Bearings
Material Aluminum
Thread Type 1/4-20
Load Capacity, Vertical 15 lb (67 N)
Base Material Aluminum
Angular Deviation <150 µrad
Actuators Required Sold Separately
Type High Performance