Model: 340-RC » View Series Overview

Rod Clamp, For 1.5 in. Diameter Models 40, 41 & 45, 1/4-20

  • $72.00

Additional Photos

  • 340-RC: THD A= 1/4-20, B= 1.0 in.

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The 340-RC Rod Clamp may be manually positioned to any height or any angular orientation around the rod axis by tightening the knurled knob. This clamp is compatible with Models 40, 41 and 45 rods. The 340-RC rod clamp incorporates a novel locking peg mechanism allowing components to be attached in a variety of angular orientations. The peg mechanism also allows components to be detached and re-attached quickly and easily. The clamp features an array of clearance and 1/4-20 tapped holes for flexibility in attaching and orienting a variety of accessories.