uvex_xc_s3312x Frame is for reference only. See product specifications for filter color.

Model: 31-80100 » View Series Overview

Laser Safety Glasses, XC Frame, Clear CO2, Polycarbonate

  • $40.80

Additional Photos

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.

Technical References



The 31-80100 XC Frame Laser Safety Glasses by Honeywell (formerly Sperian) are for CO₂ laser wavelengths. It has an XC frame with clear polycarbonate lenses. Glendale's polymer Diffused Viewing Only (DVO) designed eyewear maximizes visibility, with lightweight frame designs while providing unsurpassed attenuation for the entire range of laser wavelengths. 89 % VLT (visible light transmission). The stylish XC (extra comfort and extra coverage) frame provides the best wrap around coverage for a spectacle and most comfort for the wearer. The lenses are coated for anti-fogging. The insert for prescription lenses is available free of charge by contacting Honeywell at 1-800-500-4739. Meets ANSI Z136.1, Z87+ (high impact) and EN207. CE Certified.

Model 31-80100
Type Laser Safety Eyewear
Laser Type Clear CO2
Filter Type 100
Filter Color Clear
VLT 89%
Frame Style XC
CE Certified Yes
EN207 9000-11000 DI LB4
Optical Density OD > 9 @ 190–360 nm
OD > 5 @ 9–11.1 µm
OD > 7 @ 10.6 µm