The 1480-S High Speed Photodetector is ideal for characterizing VCSELs and 10-Gbit/s systems. This detector offers a 15 GHz bandwidth with a 62.5 µm singlemode input and a 400-870 nm wavelength range. It's clean step responses makes is especially well suited for time-domain characterization of 10-Gbit/s components. In addition, it's well-behaved frequency responses makes it useful for frequency domain measurements.
| Model | 1480-S |
|---|---|
| Wavelength Range | 400-870 nm |
| Detector Material | GaAs |
| Conversion Gain, Maximum | 10 V/W |
| Conversion Gain, Typical | 10 V/W |
| NEP | 45 pW/√Hz |
| Optical Input | Singlemode FC |
| Responsivity (Peak) | 0.4 A/W |
| Bandwidth (-3 dB) | 13 GHz |
| Bandwidth, DC Bias Monitor | 50 kHz |
| DC Bias Monitor Transimpedance Gain | 1 V/mA |
| Output Connector | Wiltron® K Connector |
| Responsivity | 0.4 A/W |
| Output Impedance | 50 Ω |
| Power Requirements | ±15 V, <200 mA |