1444_1544_2

Model: 1434-50 » View Series Overview

High Speed Photodetector, 550-1330 nm, 25 GHz, FC 50.0 µm Multimode Input

  • $5165.00
  • 14xx mech dwg_2005

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.

FAQs

User Manuals



The 1434-50 High Speed Photodetector shows a flat response in both amplitude and phase up to 25 GHz and is optimized for frequency-domain applications. The broadband Model 1437 photodetectors use our new, improved InGaAs PIN photodiodes with greater than 0.2-A/W responsivity from 550 to 1630 nm. It has an FC 50.0 µm multimode input.

Model 1434-50
Wavelength Range 550-1330 nm
Detector Material InGaAs
Conversion Gain, Maximum 11 V/W
Conversion Gain, Typical 11 V/W
Detector Diameter 0.021 mm
NEP 40 pW/√Hz
Optical Input Multimode FC
Responsivity (Peak) 0.5 A/W
Bandwidth (-3 dB) 25 GHz
Bandwidth, DC Bias Monitor 50 KHz
DC Bias Monitor Transimpedance Gain 1 V/mA
Output Connector Wiltron® K Connector
Output Impedance 50 Ω
Power Requirements internal 9-V battery