Model: 13961 » View Series Overview

Cuvette, Glass, Teflon Cover, 10 x 10 x 45 mm

  • $152.00

Additional Photos

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The 13961 Cuvette is made from optical grade glass. All four windows on the 10 x 10 x 45 mm cuvette and the base are polished. It is supplied with a Teflon cover. 10 x 10 cells are used for fluorescence, scattering and absorbance measurements