Model: 13960 » View Series Overview

Cuvette, Fused Silica, Teflon Cover, 10 x 10 x 45 mm

  • $237.00

Additional Photos

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The 13960 Cuvette is made from UV grade fused silica and transmits down to 200 nm. All four windows on the 10 x 10 x 45 mm cuvette and the base are polished. It is supplied with a Teflon cover. 10 x 10 cells are used for fluorescence, scattering and absorbance measurements