OP-zerordprecwp-1-S

Model: 10RP34-632.8 » View Series Overview

Zero-Order Precision Wave Plate, 25.4mm Diameter, 632.8nm, λ/4 Retardation

  • $843.00

Additional Photos

  • ZERO-ORD-S

    10RP34: A= 25.4 mm, B= 17.8 mm, C= 8.9 mm

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The 10RP32-632.8 True Zero-Order Wave Plate consists of a birefringent polymer film cemented between two high-precision, high efficiency, broadband antireflection coated BK 7 windows. This construction ensures excellent transmitted 632.8 nm wavefront quality and λ/2 retardation, while minimizing beam deviation and surface reflection losses. The assembly is mounted in a 25.4 mm outer diameter black anodized aluminum housing for protection and ease of mounting and has a 17.8 mm clear aperture. The wave plate fast axis marked for alignment reference. Polymer wave plates offer benefits over quartz wave plates such as better angular acceptance and less sensitivity to wavelength change. Polymer wave plates have excellent angular field of view. Retardation changes by less than 1% over a ±12° incidence angle. The polymer material has very low birefringence that is nearly constant with wavelength.

Model 10RP34-632.8
Type Zero-Order Precision Waveplates
Wavelength Range 632.8 nm
Clear Aperture 17.8 mm
Material Grade A BK7
Thickness 0.25 in. (6.35 mm)
Surface Quality 40-20 scratch-dig
Damage Threshold 500 W/cm2 CW, 0.5 J/cm2 with 10 nsec pulses, @ 1064 nm, 0.3 J/cm2 with 10 nsec pulses at 532 nm, typical
Diameter 1.0 in. (25.4 mm)
Diameter Tolerance ±0.13 mm
Housing Black anodized aluminum
Transmitted Beam Deviation ≤1 arc min
Retardation λ/4
Retardation Accuracy ±λ/350
Wavefront Distortion ≤λ/5 at 632.8 nm over the full aperture
Acceptance Angle ±9°
Reflectivity per Surface Broadband, multilayer coating, R <0.5%
Cleaning Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended