The 10Q20HBS.33S High-energy Nd:YAG Laser 50/50 Beamsplitter is manufactured using high purity fused silica substrates and ultrahard dielectric coatings. This beamsplitter has been tested to withstand high-energy pulses and is the ideal choice to work with Spectra-Physics Quanta-Ray lasers. The front of the beamsplitter is coated with a high power beam splitting coating optimized for a 1064 nm center wavelength, 45 deg angle of incidence and S polarization. The back surface is coated with a high power AR V coat. Offered in 1 inch (25.4 mm) diameter, ultrahard multilayer coatings are optimized for high-energy pulses and high damage thresholds. Meticulous production procedures guarantee they will withstand fluences greater than 10 J/cm2 at 1064 nm.
| Model | 10Q20HBS.33S |
|---|---|
| Type | High Energy Beam Splitter |
| Material | UV Grade Fused Silica |
| Diameter | 1.0 in. (25.4 mm) |
| Thickness | 0.24 in. (6.1 mm) |
| Surface Quality | 10-5 scratch-dig |
| Surface Accuracy | ≤λ/10 at 632.8 nm over the clear aperture |
| Angle of Incidence | 45°±3° |
| Antireflection Coating | 1064 nm (HBS.33S) |
| Coating (First surface) | 50% Reflection ± 3% @ 45 deg AOI P or S Polarization |
| Coating (Second surface) | V-Coat AR optimized for 45 deg AOI R<0.5% at specified wavelength |
| Diameter Tolerance | +0/-0.13 mm |
| Thickness Tolerance | ±0.38 mm |
| Wavelength | 1064 nm |
| Wedge | 30 ± 15 arc min |
| Polarization | S |
| Chamfers | 0.25-0.76 mm face width x 45° ± 15 ° |
| Laser Type | Nd:YAG (1) |
| Clear Aperture | ≥ central 85% of diameter |
| Damage Threshold | 1 MW/cm2 CW, 10 J/cm2 with 10 nsec pulses at 1064 nm, typical |
| Cleaning | Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended see Care and Cleaning of Optics |