OP-lolossupermirrors-S-2

Model: 10CM00SR.60F » View Series Overview

High Finesse Ultra-Low Loss SuperMirror, Flat, 25.4 mm Diameter, 1241-1412 nm

  • $955.00
  • SUPERMI3-S

  • SuperMirror BRDF-S

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The 10CM00SR.60F is a 25.4 mm diameter, 6.35 mm thickness flat High Finesse SuperMirror, optimized for 1241 - 1412 nm. SuperMirrors™ take advantage of our advanced superpolishing and ion-beam coating technology to provide the highest reflectivity and lowest losses of any commercially available mirrors over the spectral range of 583-1659 nm. When used in etalons or optical cavities, these mirrors typically provide finesse levels in excess of 30,000 — approximately 30 times better than mirrors manufactured by standard techniques.

Model 10CM00SR.60F
Mirror Shape Round
Wavelength Range 1241 to 1412 nm
Diameter 1.0 in. (25.4 mm)
Thickness 0.25 in. (6.35 mm)
Material UV grade fused silica
Coating Type Broadband high finesse
Surface Quality 20-10 scratch-dig
Coating Code SR.60F
Clear Aperture ≥central 80% of diameter
Reflectivity Surface 1 (SR.60F): R>99.97% @ 1241-1412 nm; Surface 2 (AR.18): Ravg<0.5%, Rmax<1.5% @ 1000-1550 nm
Surface Flatness ≤λ/10 at 632.8 nm over clear aperture
Chamfers 0.50 mm
Chamfers Angle/Tolerance 45° ±15°
Diameter Tolerance +0/-0.1 mm
Thickness Tolerance ±0.38 mm
S2 Surface ≤λ/10 at 632.8 nm over central 80% clear aperture
Wedge 30 ±15 arc min
Surface Roughness Super polished to <1 Å rms microroughness over central 50% of diameter with 0-0 scratch-dig 20-10 scratch-dig outside central 50% of diameter
Cleaning 100 ppm performance levels cannot be maintained if the optic is cleaned using standard techniques. The only cleaning operation recommended is the removal of dust with a low pressure filtered dry nitrogen nozzle. Techniques specifically developed for cleaning high performance optics may also be used by qualified personnel.