OP-bbmetalmirrorsgld-1

Model: 07D20ER.2 » View Series Overview

Broadband Metallic Mirror, 19.05 mm Diameter, λ/10, 480-20,000 nm

  • $84.79

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The 07D20ER.2 Broadband Metallic Mirror is an excellent general purpose, broadband reflectors. This 3/4 inch (19.05 mm) diameter mirror is made from a 4.57 mm thick Borofloat® 33 substrate. Borofloat has low thermal expansion and is an excellent substrate for most applications. The ER.2 protected silver coating is composed of a low emissivity silver film fully encapsulated by a multilayer dielectric stack to prevent oxidation. This coating has excellent broadband reflectivity in the IR, while maintaining very good performance in the visible and near IR. Average reflectivity is greater than 96% from 480–1100 nm and greater than 98.5% from 1.1–20 µm. This mirror has a λ/10 surface flatness and a 15-5 surface quality.

Model 07D20ER.2
Mirror Shape Round
Wavelength Range 480 to 20000 nm
Diameter 0.75 in. (19.1 mm)
Thickness 0.18 in. (4.57 mm)
Material Borofloat 33 or equivalent
Coating Type Protected Silver
Surface Quality 15-5 scratch-dig
Coating Code ER.2
Clear Aperture ≥central 80% of diameter
Reflectivity Ravg>96%, Rmin>93% @ 480-1100 nm; Ravg>98.5%, Rmin>97% @ 1.1-20 µm
Angle of Incidence 0-15°
Surface Flatness λ/10 at 632.8 nm over the clear aperture
Chamfers 0.25–0.76 mm face width
Chamfers Angle/Tolerance 45° ±15°
Diameter Tolerance +0/-0.13 mm
Thickness Tolerance ±0.25 mm
S2 Surface Ground
Cleaning Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended