OP-prl_windows-S-1

Model: 05SW8-180 » View Series Overview

Sapphire Window, 12.70 mm Diameter, 2.00 mm Thick

  • $199.00

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The 05SW8-180 is a Sapphire Window, 12.70 mm in diameter and 2.00 mm thick. Sapphire windows are ideal for applications where high pressure, vacuum, or corrosive atmospheres are a consideration. The raw material has negligible lattice distortion and is oriented with the optical axis normal to the faces to minimize the inherent birefringent properties of single crystal sapphire.

Model 05SW8-180
Material Sapphire
Diameter 0.5 in. (12.7 mm)
Thickness 0.08 in. (2.0 mm)
Antireflection Coating Uncoated
Surface Quality 40-20 scratch-dig
Surface Accuracy λ/4 @ 633 nm on both side
Clear Aperture Central 80% of diameter
Parallelism ≤3 arc min (≤0.9 mrad) arc sec
Diameter Tolerance +0/-0.25 mm
Thermal Limit 22 W m-1 K-1
Cleaning Non-abrasive method, acetone or isopropyl alcohol