• ZoomEnlarge
  • EQE/IQE Measurement system, AC type, QTH source, (350-1100nm Range)with Oriel® Q
  • Model:
  • IQE-AC-QTH-SI
  • |
Series Info:

Newport® Corporation’s Oriel® IQE-200® takes 40 years of light source and monochromator expertise, as well as innovation in optical design to create a sophisticated measurement tool for Quantum Efficiency (EQE and IQE) with options that allow the user customize a solution that meets their needs for PV measurement.

Model IQE-AC-QTH-SI
Measurement Type Simultaneous EQE and IQE measurement
Lamp Type Quartz Tungsten Halogen
Path Lengths 1/8M
Output Power 10.6υW @ 600 nm
Resolution 5nm (adjustable) µm
Repeatability <±0.5 %
Detector Type Silicon