OM-vgm_1bd_2bd-S

Model: VGM-2BHC » View Series Overview

Vertical Drive Gimbal Optical Mount, 2.0 in. Diameter, BHC Adjusment Screws

  • $685.99
  • VGM-2 DWG-S

    VGM-2: THD A=M4, B=63mm, C=11mm, D=50mm, E=102mm, F=116.5mm, G=25mm, H=32.5 mm, J=46mm, K=50.8mm

Technical References



The VGM-2BHC Compact Vertical-Drive Gimbal Mount simplifies true gimbal adjustment of 2 inch (50.8 mm) diameter optics without sacrificing stable, high-resolution positioning performance. With both drives accessible from the same side, this mount is ideal for applications where adjustments must be performed without obstructing the beam path, such as laser-cavity mirrors, output couplers and beamsplitters. By extending the drives through the top or side of safety enclosures, adjustments can be made without enclosure removal. Optics are positioned so that their front surface is at the gimbal plane for uncompromised adjustability. Precision manufacturing techniques result in isolated, independent axis adjustments with minimum cross-talk and drift for demanding intra-cavity applications. The VGM-1BHC features BHS adjustment screws. For automated mirror alignment, the CMA or LTA Motorized Actuators are recommended. These offer incremental motions as small as 0.02 µm–0.1 µm. Each gimbal mount comes with a universal base plate that mounts to English or metric hole patterns. Use RH Series Riser Blocks to mount these components at fixed optical axis heights with excellent stability.

Model VGM-2BHC
Optic Diameter 2.0 in. (50.8 mm)
Mechanism Gimbal
Drive Type Knob
Adjustments θx, θy
Special Features Top Actuated Mount
Angular Range Categories Less than ±4 °
Sensitivity Categories Larger than 6 arc sec
Angular Range ±1.5 °
Sensitivity 31 arc sec
Clear Aperture 1.81 in. (46 mm)
Transmitted Beam 24 mm
Reflected Beam 29 mm
Adjustment Screw Thread 51 TPI
Optical Axis Height 1.97 in. (50 mm)
Mounting Type M4
Material Anodized Aluminum