UVBS14-1

Model: UVBS11-2 » View Series Overview

UV Beamsplitter, 12.5 mm Diameter,2.00 mm Thickness, 30R/70T ratio

  • $94.00

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The UVBS11-2 UV Beamspliter is a 12.5 mm diameter, 2.00 mm thick UV Fused Silica beamsplitter with 30/70 reflection/transmission ratio optimized for 45° angle of incidence. This beamsplitter is designed for UV applications covering spectral range from 250 nm to 450 nm, featuring low absorption and excellent thermal stability. The back surface of the beamsplitter has a wedge that is less than 5 arc minutes to reduce undesired interference effects caused by the back reflections from both surfaces of the optics.

Model UVBS11-2
Shape Round
Type UV Beamsplitter
Material UV Grade Fused Silica
Diameter 0.49 in. (12.5 mm)
Thickness 0.079 in. (2.0 mm)
Surface Quality 60-40 scratch-dig
Surface Accuracy ≤1 λ at 632.8 nm over the clear aperture
Angle of Incidence 45°±3°
Antireflection Coating 250-450 nm AR coated
Coating (First surface) Rabs: 50 ± 5 @ 350nm, Ravg: 50 ±10% over 250-450 nm
Coating (Second surface) AR (Rave <1%, Ravg <2% over 250-450nm)
Diameter Tolerance +0.0/-0.2 mm
Thickness Tolerance +0.0/-0.2 mm
Transmission 70%, independent of polarization
Efficiency Ravg < 1%, Rabs < 2% @ 250-450 nm
R/T Ratio (%) 30R/70T
Parallelism < 5 arc minutes
Chamfers Angle/Tolerance 45° ±15°
Clear Aperture > central 85% of diameter
Cleaning Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended see Care and Cleaning of Optics