The TR-M2M4-10 Thread Adaptor converts an M4 threaded hole to an M2 threaded hole. These thread reducers can be used for general purpose needs but are specifically intended to allow post mounting of the New Focus Brand Tiny Mounts. To assist in installation and removal, each thread adaptor has a slot in the top for use with a flat-blade screw driver. The TR-M2M4-10 is a pack of 10 thread adaptors.
| Model | TR-M2M4-10 |
|---|---|
| Type | Thread Adaptors |
| Thread | M4 |
| Thread Type | Metric |
| Material | Stainless Steel |
| Length | 0.25 (6.35 mm) |