ThdReducer Pack of 10

Model: TR-E2E8-10 » View Series Overview

Thread Adaptor, 8-32 Male to 2-56 Female , pack of 10

  • $39.99

Additional Photos

  • NEW_INSERT_1

    TR-E2E8-10: A = 8-32, B = 2-56

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The TR-E2E8-10 Thread Adaptor converts an 8-32 threaded hole to a 2-56 threaded hole. These thread reducers can be used for general purpose needs but are specifically intended to allow post mounting of the New Focus Brand Tiny Mounts. To assist in installation and removal, each thread reducer has a slot in the top for use with a flat-blade screw driver. The TR-E2E8-10 is a pack of 10 thread adaptors.

Model TR-E2E8-10
Type Thread Adaptors
Thread 8-32
Thread Type English
Material Stainless Steel
Length 0.25 (6.35 mm)