VC-Table Enclosure-S

Model: TE1406 » View Series Overview

TE Series Table Enclosure, 4ft x 6ft x 31.625in

  • $4775.00

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.

Technical References



The TE1406 Optical Table Enclosure inhibits disruptive acoustic energy from reaching the table optics, improves reconstruction brightness, permits longer exposures, and lowers laser power requirements. This enclosure works with optical tables with a 4 foot width and 6 foot length, and has a 31.625 inch hieght. It comes with sliding, clear 3/16 inch (4.8 mm) thick acrylic side panels suspended from a rigid honeycomb roof. Enclosures can be supplied with amber or dark tinted side panels on a semi-custom basis. Also available are static dissipative cleanroom compatible panels.

Model TE1406
Length 6 ft.
Width 4 ft.
Crated Weight 500 lb (222 kg)