SS100-F2H

Model: SS100-F2H » View Series Overview

Suprema Closed Edge Mirror Mount, 1.0 in. Diameter, 2 Locking Hex-Broach, 8-32 (M4) Clearance Hole Mounting

  • $124.99

Additional Photos

  • SS100S~1-S

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The SS100-F2H SUPREMA Stainless Steel Kinematic Optical Mount is fabricated from pressed and sintered powdered metal stainless steel. Through our patent pending process we create cost-effective pressed and sintered powdered stainless steel mounts with performance comparable to that of wrought stainless steel. Newport's SN100 design has been optimized utilizing our broad experience in opto-mechanics, vibration damping and isolation, optics, and material science. Through comprehensive design, finite element analysis, and rigorous testing, we have achieved performance previously attained only through high cost, custom stainless steel mount. 1 inch (25.4 mm) diameter optics are front loaded and held securely in place against precision mounting pads using the nylon-tipped setscrew, or be epoxied in place. Extensive laboratory testing has shown that epoxying the optic in place provides optimal performance and stability. SN100 mounts have superior adjustability and feel. Polished and lapped carbide pads enable smooth, repeatable motion. This two-actuator configuration with 100 TPI locking Hex Adjustment Screws has tip and tilt adjustability over a range of +/- 7 degrees. Convenient 8-32 (M4) counterbored clearance holes provide quick, precise, secure and stable mounting. SUPREMA mounts are compatible with standard post and post holder systems for adjustable height and pedestal posts for a stable fixed height.

Model SS100-F2H
Optic Diameter 1.0 in. (25.4 mm)
Mechanism Kinematic
Drive Type Allen-Key
Adjustments θx, θy
Special Features Center Mount
Angular Range Categories ±4 ° to ±7 °
Sensitivity Categories 3 to 6 arc sec
Angular Range ±4 °
Sensitivity 3.8 arc sec
Adjustment Screw Thread 100 TPI
Mounting Type Clearance Hole for 1/4-20 or M6 Screws
Material Stainless Steel