OP-spxlens-S-5

Model: SPX022AR.4 » View Series Overview

Plano-Convex Lens, Fused Silica, 25.4 mm Diameter, 100 mm EFL, AR.4 coated

  • $182.00
  • PLANOCO1 VEX-S

    SPX022: BFL= 96.71 mm, FFL= 100 mm, P2= -3.28 mm, Tc= 4.792 mm, R= 45.900 mm



The SPX022AR.4 High Energy Fused Silica Lens is a broadband AR.4 coated (at 230-266 nm), 1 inch (25.4 mm) diameter, HPFS 7978 plano-convex lens with an effective focal length of 100.0 mm. It is designed for high frequency laser pulses where standard grade fused silica does not perform very well. The special grade fused silica Corning HPFS 7978 has very low hydroxyl molecule presence compares to standard fused silica material, which results in less absorption of laser light and greatlly reduce the chances of internal damage of the lens.

Model SPX022AR.4
Lens Type Spherical
Lens Shape Plano-Convex
Effective Focal Length 100 mm
Diameter 1.00 in. (25.4 mm)
Antireflection Coating 230-266 nm (AR.4)
Lens Material HPFS 7978
Center Thickness (Tc) Tolerance ±0.1 mm
f/# 3.9
Surface Quality 15-5 scratch-dig
Wavelength Range 195 to 2100 nm
Diameter Tolerance +0/-0.1 mm
Edge Thickness (Te) Tolerance Nominal Value
Focal length tolerance ±1 %
BFL 96.71 mm
FFL 100.00 mm
Radius of Curvature 45.900 mm
Clear Aperture ≥central 90% of diameter
Surface Accuracy, Irregularity (lambda) λ/8
Surface Accuracy, Power (lambda) 1.5 λ
Chamfers 0–0.8 mm face width
Chamfers Angle/Tolerance 45° ±15°, typical
Damage Threshold 15J/cm2 with 20 nsec pulses @1064 nm, 10 Hz
Cleaning Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended