OP-spxlens-S-5

Model: SPX016AR.10 » View Series Overview

Plano-Convex Lens, Fused Silica, 25.4 mm Diameter, 50.2 mm EFL, 245-440 nm

  • $222.00
  • PLANOCO1 VEX-S

    SPX016: BFL= 45.52 mm, FFL= 50.20 mm, P2= -4.67 mm, Tc= 6.816 mm, R= 23.042 mm

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The SPX016AR.10 Fused Silica Plano-Convex Lens is a 245 to 440 nm anti-reflection coated, 1 inch (25.4 mm) diameter, fused silica plano-convex lens with an effective focal length of 50.2 mm. It is designed to meet the demanding requirements of laser electro-optic applications. Newport's UV grade fused silica precision plano-convex lenses are polished to tight tolerances using master test plates to ensure minimum wavefront distortion. UV grade fused silica will not fluoresce under UV light and is resistant to radiation. And for high-energy applications, the extreme purity of fused silica eliminates microscopic defect sites that could lead to laser damage.

Model SPX016AR.10
Lens Type Spherical
Lens Shape Plano-Convex
Effective Focal Length 50.2 mm
Diameter 1.00 in. (25.4 mm)
Antireflection Coating 245-440 nm (AR.10)
Lens Material UV Grade Fused Silica
Center Thickness (Tc) Tolerance ±0.1 mm
f/# 2.0
Surface Quality 20-10 scratch-dig
Wavelength Range 245 to 440 nm
Diameter Tolerance +0/-0.1 mm
Te 3.0 mm
Edge Thickness (Te) Tolerance Nominal Value
Focal length tolerance ±1 %
BFL 45.52 mm
FFL 50.20 mm
Radius of Curvature 23.042 mm
P2 -4.67 mm
Clear Aperture ≥central 90% of diameter
Centration, Spherical Lenses ≤3 arc min
Surface Accuracy, Irregularity (lambda) λ/8
Surface Accuracy, Power (lambda) 1.5 λ
Chamfers 0–0.8 mm face width
Chamfers Angle/Tolerance 45° ±15°, typical
Cleaning Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended