Model: SDS65-BK » View Series Overview

90° Angle Bracket, SDS65 Stage

  • $123.00
  • SDS65-BK: THD A= 1/4-20, C= 1.0 in. (25,4 mm), D= 2.0 in. (50.8 mm)



The SDS65-BK 90° Angle Bracket is used to build multi-axis stage assemblies. It is constructed of stainless steel for high rigidity. It's profile is narrow; no wider than the SDS65 stage is attaches to. For additional flexibility, this angle brackets can also be used as an orthogonal platform for component mounting. SDS Series Angle Brackets are compatible with SDS Series linear stages, DS Series linear dovetail stages, RS Series rotation stages, and GON Series goniometers.