VC-rs_series-WEB

Model: RPR-516-8 » View Series Overview

Industrial and Educational Grade Optical Table, 5' x 16' x 8in Thick, 1/4-20

  • Isolator Mounting Hole Dim EN

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.

Technical References



The RPR-516-8 RPR Reliance™ Industrial and Educational Grade Optical Table features the material workmanship and quality found in all Newport tables and meets many general application needs. This 8 inch thick optical table has a 5 foot width, a 16 foot length, and 1/4-20 holes on a 1 inch grid. The RPR offers the same broadband damping, static rigidity, and thermal stability capabilities as the RS Series but at a more modest price. The RPR Series offers Newport performance and quality at an affordable price for many less stringent applications.

Model RPR-516-8
Length 16 ft.
Width 59.06 in.
Thickness 8 in.
Mounting Holes 1/4-20 holes on 1 in. grid
Working Surface 400 series ferromagnetic stainless steel
Top and Bottom Skins 3/16 in. (4.8 mm) thick with integrated damping layer
Core Design Trussed honeycomb, Vertically bonded closed cell construction, 0.010 in. (0.25 mm) Steel sheet materials, 0.030 in. (0.76 mm) triple core interface
Hole/Core Sealing Easy clean conical cup, 0.75 in. (19 mm deep) Non-corrosive, high impact polymer material
Broadband Damping Constrained layer core, damped working surface and composite edge finish
Borders around Mounting Holes 0.5 in.
Surface Flatness ±0.004 in. (±0.1 mm)
Maximum Dynamic Deflection Coefficient <2.0 x 10-3
Maximum Relative Motion Value <12.0 x 10-9 in. (<3.0 x 10-7 mm)
Deflection Under Load <5.0 x 10-5 in. (<1.3 x 10-3 mm)